1.2.5.28 SPW_LINK_TransmitEscapeChar
void SPW_LINK_TransmitEscapeChar(SPW_LINK link, uint8_t char)
Summary
Transmit escape character on the given SPW LINK interface.
Preconditions
SPW_Initialize must have been called for the associated SPW instance.
Parameters
- link - The selected link ID
- char - Escape Character to transmit
Returns
None