1.2 MPUs with Built-in MIPI DSI Interface

The following MPU devices support MIPI DSI:

  • SAMA7D65: features MIPI DSI, LVDS and 8-bit serial RGB interfaces, making it ideal for Human-Machine Interface (HMI) applications.
  • SAM9X7 Series: includes models like SAM9X75, with an LCD controller supporting 24-bit parallel RGB, LVDS and MIPI DSI interfaces.

For detailed information, refer to the SAMA7D6 Series and SAM9X7 Series data sheets. See References.

Selection Criteria for SAMA7D65 with Raspberry Pi Touch Display 2

The Raspberry Pi Touch Display 2 operates at a pixel clock frequency of 83.33 MHz (see Ilitek ILI9881C driver).

  • The SAMA7D65 supports display pixel clocks up to 150 MHz, which is suitable for this display. Its integrated 2D GPU and 1 GHz Cortex®-A7 processor enable smooth rendering and responsiveness for high-resolution HMI applications.
  • The SAM9X75 supports display pixel clocks up to 80 MHz.