37.10.5 System Clock

Table 37-14. System Clock Timing Characteristics
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fCLK_MAINMain clock frequency(1,2)24MHz
fCYInstruction clock frequencyfCLK_MAINMHz
TCYInstruction period(3)41.61/fCYns

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

Note:
  1. The main clock frequency (CLK_MAIN) is configured by the Clock Select (CLKSEL) bit field, as described in the CLKCTRL - Clock Controller section.
  2. The main clock frequency (CLK_MAIN) must meet the voltage requirements defined in Standard Operating Conditions.
  3. Instruction Cycle Period (TCY) is equal to the input oscillator time base period. All specified values are based on characterization data for that particular oscillator type, under standard operating conditions with the device executing code. Exceeding these specified limits may result in incorrect code execution and/or higher than expected current consumption. All devices are tested to operate at ‘min’ values with an external clock applied to the EXTCLK pin. When an external clock input is used, the ‘max’ cycle time limit is ‘DC’ (no clock) for all devices.