11.3.3 Power-Down Mode
When the SMCR.SM is written to '0x010', the SLEEP instruction makes the MCU enter Power-Down mode. In this mode, the external Oscillator is stopped, while the external interrupts and the Watchdog continue operating (if enabled).
Only an these events can wake up the MCU:
- Watchdog System Reset
- External level interrupt on INT0
- Pin change interrupt