11.3 Sleep Modes
The following Table shows the different sleep modes and their wake up
| Active Clock Domains | Oscillators | Wake-up Sources | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sleep Mode | clkCPU | clkNVM | clkIO | clkADC | Main Clock Source Enabled | INT0 and Pin Change | ADC | Other I/O | Watchdog Interrupt | VLM Interrupt | |
| Idle | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| ADC Noise Reduction | Yes | Yes | Yes(1) | Yes | Yes | Yes | |||||
| Standby | Yes | Yes(1) | Yes | ||||||||
| Power-down | Yes(1) | Yes | |||||||||
- For INT0, only level interrupt.
To enter any of the four sleep modes (Idle, ADC Noise Reduction, Power-down or Standby), the Sleep Enable bit in the Sleep Mode Control Register (SMCR.SE) must be written to '1' and a SLEEP instruction must be executed. Sleep Mode Select bits (SMCR.SM) select which sleep mode will be activated by the SLEEP instruction.
If an enabled interrupt occurs while the MCU is in a sleep mode, the MCU wakes up. The MCU is then halted for four cycles in addition to the start-up time, executes the interrupt routine, and resumes execution from the instruction following SLEEP. The contents of the Register File and SRAM are unaltered when the device wakes up from sleep. If a reset occurs during sleep mode, the MCU wakes up and executes from the Reset Vector.