10.6.2 Starting from Power-Down Mode
When waking up from Power-Down sleep mode, the supply voltage is assumed to be at a sufficient level and only the oscillator start-up time is counted to ensure the stable operation of the oscillator. The oscillator start-up time is counted on the selected main clock, and the start-up time depends on the clock selected.
| Oscillator start-up time | Total start-up time |
|---|---|
| 6 cycles | 6 oscillator cycles (1) |
Note: 1. The start-up time is measured in main clock oscillator cycles.