12.5.2.1 Safety Level 1
In this mode, the Watchdog Timer is initially disabled, but can be enabled by
writing the WDE bit to one without any restriction. A special sequence is needed when
disabling an enabled Watchdog Timer. To disable an enabled Watchdog Timer, the following
procedure must be followed:
- Write the signature for change enable of protected I/O registers to register CCP
- Within four instruction cycles, in the same operation, write WDE and WDP bits