8/5 Multiplexed Single Ended Input
Channels on 14-pin/8-pin
Optional Left Adjustment for ADC Result Readout
Input Voltage Range: 0 - VCC
ADC Reference Voltages: 1.1V, 2.2V, and 4.3V
Free Running or Single Conversion
Mode
ADC Start Conversion by Auto Triggering on Interrupt Sources
Interrupt on ADC Conversion
Complete
Sleep Mode Noise Canceler
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.