14.4.7 Program Example
The following code example shows how to set port B pin 0 high, pin 1 low, and define
the port pins from 2 to 3 as input with a pull-up assigned to port pin 2. The resulting
pin values are read back again, but as previously discussed, a nop instruction is
included to be able to read back the value recently assigned to some of the pins.
| Assembly Code Example |
... ; Define pull-ups and set outputs high ; Define directions for port pins ldi r16,(1<<PUEB2) ldi r17,(1<<PB0) ldi r18,(1<<DDB1)|(1<<DDB0) out PUEB,r16 out PORTB,r17 out DDRB,r18 ; Insert nop for synchronization nop ; Read port pins in r16,PINB ... |