22.2 DC Characteristics

Table 22-1.  Common DC characteristics TA = -40°C to 125°C, VCC = 1.8V to 5.5V (unless otherwise noted)
SymbolParameterConditionMin.Typ.(1)
Max.Units
VILInput Low Voltage, except XTAL1 and RESET pinVCC = 1.8V - 2.4V
 -0.5
0.2VCC(2)
V
VCC = 2.4V - 5.5V-0.50.3VCC(2)


VIHInput High Voltage, except XTAL1 and RESET pinsVCC = 1.8V - 2.4V
 0.7VCC(3)
VCC + 0.5
V
VCC = 2.4V - 5.5V0.6VCC(3)
VCC + 0.5
VIL1Input Low Voltage,
CLKI pinVCC = 1.8V - 5.5V-0.50.1VCC(2)

V
VIH1Input High Voltage,CLKI pinVCC = 1.8V - 2.4V
 0.8VCC(3)
VCC + 0.5
V
VCC = 2.4V - 5.5V0.7VCC(3)
VCC + 0.5
VIL2Input Low Voltage, 
RESET pinVCC = 1.8V - 5.5V-0.50.1VCC(2)V
VIH2Input High Voltage, 
RESET pinVCC = 1.8V - 5.5V0.9VCC(3)
VCC + 0.5V
VIL3Input Low Voltage, 
RESET pin as I/OVCC = 1.8V - 2.4V
 -0.5
0.2VCC(2)
V
VCC = 2.4V - 5.5V-0.50.3VCC(2)

VIH3Input High Voltage, 
RESET pin as I/OVCC = 1.8V - 2.4V
 0.7VCC(3)

VCC + 0.5
V
VCC = 2.4V - 5.5V0.6VCC(3)
VCC + 0.5
VOLOutput Low Voltage(4)
except RESET pin(6)

IOL = 10mA,          VCC = 5V

0.6V

IOL = 5mA,             VCC = 3V

0.5
VOHOutput High Voltage(5)
except Reset pin(6)


IOH = 10mA,        VCC = 5V

4.3V

IOH = 5mA,          VCC = 3V

2.5
IILInput Leakage
 Current I/O PinVCC = 5.5V, pin low
(absolute value)<0.051μA
IIHInput Leakage
 Current I/O PinVCC = 5.5V, pin high
(absolute value)<0.051μA
RRSTReset Pull-up ResistorVCC = 5.5V, input low3060kΩ
RPUI/O Pin Pull-up ResistorVCC = 5.5V, input low2050kΩ
IACLKAnalog Comparator 
Input Leakage Current

VCC=5V
,

Vin = VCC/2

-5050nA
ICCPower Supply Current(7)
Active 1MHz, VCC = 2V0.20.5mA
Active 4MHz, VCC = 3V1.11.2mA
Active 8MHz, VCC = 5V3.24mA
Idle 1MHz, VCC = 2V0.030.2mA
Idle 4MHz, VCC = 3V0.20.5mA
Idle 8MHz, VCC = 5V0.91.5mA
Power-down mode(8)
WDT enabled, Vcc =3VTA=105°C5.510μA
TA=125°C5.516μA
WDT disabled, Vcc =3VTA=105°C0.112μA
TA=125°C0.118μA
Note:
  1. Typical values at 25°C, maximum values unless otherwise noted.
  2. “Max” means the highest value where the pin is guaranteed to be read as low.
  3. “Min” means the lowest value where the pin is guaranteed to be read as high.
  4. Although each I/O port can sink more than the test conditions (10 mA at VCC = 5V, 5 mA at VCC = 3V) under steady state conditions (non-transient), the sum of all IOL (for all ports) should not exceed 60 mA. If IOL exceeds the test conditions, VOL may exceed the related specification. Pins are not guaranteed to sink current greater than the listed test condition.
  5. Although each I/O port can source more than the test conditions (10 mA at VCC = 5V, 5 mA at VCC = 3V) under steady state conditions (non-transient), the sum of all IOH (for all ports) should not exceed 60 mA. If IOH exceeds the test condition, VOH may exceed the related specification. Pins are not guaranteed to source current greater than the listed test condition.
  6. The RESET pin must tolerate high voltages when entering and operating in programming modes and, as a consequence, has a weak drive strength as compared to regular I/O pins.
  7. Values are with external clock using methods described in Minimizing Power Consumption. Power Reduction is enabled (PRR = 0xFF) and there is no I/O drive.
  8. BOD Disabled.