5.1.5 RESET
Reset input. A low level on this pin for longer than the minimum pulse length will generate a reset, even if the clock is not running and provided the reset pin has not been disabled. The minimum pulse length is given in System and Reset Characteristics of Electrical Characteristics. Shorter pulses are not guaranteed to generate a reset.
The reset pin can also be used as a (weak) I/O pin.