23.5.5 Supply Controller Wakeup Inputs Register

This register is located in the VDDIO domain. This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).

Name: SUPC_WUIR
Offset: 0x10
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   WKUPT[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 00 
Bit 2322212019181716 
 WKUPT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
   WKUPEN[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 00 
Bit 76543210 
 WKUPEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:16 – WKUPT[13:0] Wakeup Input Type ('x' = 0-13)

ValueDescription
0

(LOW): A falling edge followed by a low level for a period defined by WKUPDBC on the corresponding wakeup input forces the wakeup of the core power supply.

1

(HIGH): A rising edge followed by a high level for a period defined by WKUPDBC on the corresponding wakeup input forces the wakeup of the core power supply.

Bits 13:0 – WKUPEN[13:0] Wakeup Input Enablex ('x' = 0-13)

ValueDescription
0

(DISABLE): The corresponding wakeup input has no wakeup effect.

1

(ENABLE): The corresponding wakeup input is enabled for a wakeup of the core power supply.