23.5.6 Supply Controller Status Register
This register is located in the VDDIO domain.
| Name: | SUPC_SR |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WKUPIS[13:8] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WKUPIS[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LPDBCS1 | LPDBCS0 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSCSEL | SMOS | SMS | SMRSTS | BODRSTS | SMWS | WKUPS | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 29:16 – WKUPIS[13:0] WKUPx ('x' = 0-13) Input Status (cleared on read)
| Value | Description |
|---|---|
| 0 |
(DIS): The corresponding wakeup input is disabled, or was inactive at the time the debouncer triggered a wakeup event. |
| 1 |
(EN): The corresponding wakeup input was active at the time the debouncer triggered a wakeup event since the last read of SUPC_SR. |
Bit 14 – LPDBCS1 Low-power Debouncer Wakeup Status on WKUP1 (cleared on read)
| Value | Description |
|---|---|
| 0 |
(NO): No wakeup due to the assertion of the WKUP1 pin has occurred since the last read of SUPC_SR. |
| 1 |
(PRESENT): At least one wakeup due to the assertion of the WKUP1 pin has occurred since the last read of SUPC_SR. |
Bit 13 – LPDBCS0 Low-power Debouncer Wakeup Status on WKUP0 (cleared on read)
| Value | Description |
|---|---|
| 0 |
(NO): No wakeup due to the assertion of the WKUP0 pin has occurred since the last read of SUPC_SR. |
| 1 |
(PRESENT): At least one wakeup due to the assertion of the WKUP0 pin has occurred since the last read of SUPC_SR. |
Bit 7 – OSCSEL 32-kHz Oscillator Selection Status
| Value | Description |
|---|---|
| 0 |
(RC): The slow clock, SLCK, is generated by the slow RC oscillator. |
| 1 |
(CRYST): The slow clock, SLCK, is generated by the 32.768 kHz crystal oscillator. |
Bit 6 – SMOS Supply Monitor Output Status
| Value | Description |
|---|---|
| 0 |
(HIGH): The supply monitor detected VDDIO higher than its threshold at its last measurement. |
| 1 |
(LOW): The supply monitor detected VDDIO lower than its threshold at its last measurement. |
Bit 5 – SMS Supply Monitor Status (cleared on read)
| Value | Description |
|---|---|
| 0 |
(NO): No supply monitor detection since the last read of SUPC_SR. |
| 1 |
(PRESENT): At least one supply monitor detection since the last read of SUPC_SR. |
Bit 4 – SMRSTS Supply Monitor Reset Status (cleared on read)
| Value | Description |
|---|---|
| 0 |
(NO): No supply monitor detection has generated a core reset since the last read of the SUPC_SR. |
| 1 |
(PRESENT): At least one supply monitor detection has generated a core reset since the last read of the SUPC_SR. |
Bit 3 – BODRSTS Brownout Detector Reset Status (cleared on read)
When the voltage remains below the defined threshold, there is no rising edge event at the output of the brownout detection cell. The rising edge event occurs only when there is a voltage transition below the threshold.
| Value | Description |
|---|---|
| 0 |
(NO): No core brownout rising edge event has been detected since the last read of the SUPC_SR. |
| 1 |
(PRESENT): At least one brownout output rising edge event has been detected since the last read of the SUPC_SR. |
Bit 2 – SMWS Supply Monitor Detection Wakeup Status (cleared on read)
| Value | Description |
|---|---|
| 0 |
(NO): No wakeup due to a supply monitor detection has occurred since the last read of SUPC_SR. |
| 1 |
(PRESENT): At least one wakeup due to a supply monitor detection has occurred since the last read of SUPC_SR. |
Bit 1 – WKUPS WKUP Wakeup Status (cleared on read)
| Value | Description |
|---|---|
| 0 |
(NO): No wakeup due to the assertion of the WKUP pins has occurred since the last read of SUPC_SR. |
| 1 |
(PRESENT): At least one wakeup due to the assertion of the WKUP pins has occurred since the last read of SUPC_SR. |