23.5.2 Supply Controller Supply Monitor Mode Register
This register is located in the VDDIO domain.
| Name: | SUPC_SMMR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SMIEN | SMRSTEN | SMSMPL[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMTH[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 13 – SMIEN Supply Monitor Interrupt Enable
| Value | Description |
|---|---|
| 0 |
(NOT_ENABLE): The SUPC interrupt signal is not affected when a supply monitor detection occurs. |
| 1 |
(ENABLE): The SUPC interrupt signal is asserted when a supply monitor detection occurs. |
Bit 12 – SMRSTEN Supply Monitor Reset Enable
| Value | Description |
|---|---|
| 0 |
(NOT_ENABLE): The core reset signal vddcore_nreset is not affected when a supply monitor detection occurs. |
| 1 |
(ENABLE): The core reset signal, vddcore_nreset is asserted when a supply monitor detection occurs. |
Bits 10:8 – SMSMPL[2:0] Supply Monitor Sampling Period
| Value | Name | Description |
|---|---|---|
| 0x0 | SMD | Supply Monitor disabled |
| 0x1 | CSM | Continuous Supply Monitor |
| 0x2 | 32SLCK | Supply Monitor enabled one SLCK period every 32 SLCK periods |
| 0x3 | 256SLCK | Supply Monitor enabled one SLCK period every 256 SLCK periods |
| 0x4 | 2048SLCK | Supply Monitor enabled one SLCK period every 2,048 SLCK periods |
Bits 3:0 – SMTH[3:0] Supply Monitor Threshold
Selects the threshold voltage of the supply monitor. Refer to the section “Electrical Characteristics” for voltage values.