40.8.8 SPI Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
| Name: | SPI_IMR |
| Offset: | 0x1C |
| Reset: | 0x0 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | UNDES | TXEMPTY | NSSR | |
| Access | | | | | | R | R | R | |
| Reset | | | | | | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | OVRES | MODF | TDRE | RDRF | |
| Access | | | | | R | R | R | R | |
| Reset | | | | | 0 | 0 | 0 | 0 | |
Bit 10 – UNDES Underrun Error Interrupt
Mask
Bit 9 – TXEMPTY Transmission Registers Empty Mask
Bit 8 – NSSR NSS Rising Interrupt Mask
Bit 3 – OVRES Overrun Error Interrupt Mask
Bit 2 – MODF Mode Fault Error Interrupt Mask
Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt Mask
Bit 0 – RDRF Receive Data Register Full Interrupt Mask