40.8.6 SPI Interrupt Enable Register
This register can only be written if the WPITEN bit is cleared in the SPI
Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
| Name: | SPI_IER |
| Offset: | 0x14 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | UNDES | TXEMPTY | NSSR | |
| Access | | | | | | W | W | W | |
| Reset | | | | | | – | – | – | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | OVRES | MODF | TDRE | RDRF | |
| Access | | | | | W | W | W | W | |
| Reset | | | | | – | – | – | – | |
Bit 10 – UNDES Underrun Error Interrupt
Enable
Bit 9 – TXEMPTY Transmission Registers Empty Enable
Bit 8 – NSSR NSS Rising Interrupt Enable
Bit 3 – OVRES Overrun Error Interrupt Enable
Bit 2 – MODF Mode Fault Error Interrupt Enable
Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt Enable
Bit 0 – RDRF Receive Data Register Full Interrupt Enable