34.16.1.5 SMC Off-Chip Memory Scrambling Register

Note: This register can only be written if the WPEN bit is cleared in the SMC Write Protection Mode Register (SMC_WPMR).
Name: SMC_OCMS
Offset: 0x80
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CS3SECS2SECS1SECS0SE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
        SMSE 
Access R/W 
Reset 0 

Bits 8, 9, 10, 11 – CSSE Chip Select x Scrambling Enable

ValueDescription
0

Disable scrambling for CSx.

1

Enable scrambling for CSx.

Bit 0 – SMSE Static Memory Controller Scrambling Enable

ValueDescription
0

Disable scrambling for SMC access.

1

Enable scrambling for SMC access.