49.7.13 TC Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
| Name: | TC_IMRx |
| Offset: | 0x2C + x*0x40 [x=0..2] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | ETRGS | LDRBS | LDRAS | CPCS | CPBS | CPAS | LOVRS | COVFS | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – ETRGS External Trigger
Bit 6 – LDRBS RB Loading
Bit 5 – LDRAS RA Loading
Bit 4 – CPCS RC Compare
Bit 3 – CPBS RB Compare
Bit 2 – CPAS RA Compare
Bit 1 – LOVRS Load Overrun
Bit 0 – COVFS Counter Overflow