17.3 Hardware and Software Constraints
- SAM-BA Boot uses the first 2048 bytes of the SRAM for variables and stacks. The remaining available bytes can be used for the user code.
- USB requirements:
- External crystal or external clock (see Note below) with frequency of 12 MHz or 16 MHz
Note: Must be 2500 ppm and VDDIO square wave signal. - UART0 requirements:
- None. If accurate external clock source is not available, the internal 12 MHz RC meets RS-232 standards at room temperature.
Table 17-1. Pins Driven during Boot Program Execution Peripheral Pin PIO Line UART0 URXD0 PA9 UART0 UTXD0 PA10