17.2 Embedded Characteristics
- Default Boot program
- Interface with SAM-BA graphic user interface (GUI)
- SAM-BA Boot
- Supports several communication media:
- Serial Communication on UART0
- USB device port communication up to 1Mbyte/s
- USB Requirements:
- External crystal or external clock with frequency of 12 MHz or 16 MHz
- Supports several communication media: