37.6.3.2 Partial Store and Forward Using Packet Buffer DMA
The DMA uses SRAM-based packet buffers,
and can be programmed into a low latency mode, known as Partial Store and Forward. This
mode allows for a reduced latency as the full packet is not buffered before forwarding.
Note: This option is only available when the device is configured for full duplex
operation.
This feature is enabled via the programmable TX and
RX Partial Store and Forward registers (GMAC_TPSF and GMAC_RPSF). When the transmit Partial
Store and Forward mode is activated, the transmitter will only begin to forward the packet
to the MAC when there is enough packet data stored in the packet buffer. Likewise, when the
receive Partial Store and Forward mode is activated, the receiver will only begin to
forward the packet to the AHB when enough packet data is stored in the packet buffer. The
amount of packet data required to activate the forwarding process is programmable via
watermark registers. These registers are located at the same address as the partial store
and forward enable bits.
Note: The minimum
operational value for the TX partial store and forward watermark is 20. There is no
operational limit for the RX partial store and forward watermark.
Enabling Partial Store and Forward is a useful means to reduce latency, but there are performance implications. The GMAC DMA uses separate transmit and receive lists of buffer descriptors, with each descriptor describing a buffer area in memory. This allows Ethernet packets to be broken up and scattered around the AHB memory space.