53.6.4 Fault Mode
In Fault mode, a comparison match event is communicated by the ACC fault output which is directly and internally connected to a PWM fault input.
The source of the fault output can be configured as either a combinational value derived from the analog comparator output or as the peripheral clock resynchronized value. Refer to Analog Comparator Controller Block Diagram.