31.10.1 Description
The asynchronous partial wakeup wakes up a peripheral in a fully asynchronous way when activity is detected on the communication line. The asynchronous partial wakeup function automatically manages the peripheral clock. It reduces overall power consumption of the system by clocking peripherals only when needed.
Asynchronous partial wakeup can be enabled in Wait mode (SleepWalking), or in Active mode.
Only the following peripherals can be configured with asynchronous partial wakeup: UARTx and TWIHSx.
The peripheral selected for asynchronous partial wakeup must first be configured so that its clock is enabled. To do so, write a ‘1’ to the appropriate PIDx bit in PMC_PCER registers.