38.6.2.1 Introduction
In Device mode, the USBHS supports high-, full- and low-speed data transfers.
In addition to the default control endpoint, 9 endpoints are provided, which can be configured with an isochronous, bulk or interrupt type, as described in Table 38-1.
As the Device mode starts in Idle state, the pad consumption is reduced to the minimum.