54.6.1 ICM Configuration Register
| Name: | ICM_CFG |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| UALGO[2:0] | UIHASH | DUALBUFF | ASCD | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BBC[3:0] | SLBDIS | EOMDIS | WBDIS | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 15:13 – UALGO[2:0] User SHA Algorithm
| Value | Name | Description |
|---|---|---|
| 0 | SHA1 | SHA1 algorithm processed |
| 1 | SHA256 | SHA256 algorithm processed |
| 4 | SHA224 |
SHA224 algorithm processed |
Bit 12 – UIHASH User Initial Hash Value
| Value | Description |
|---|---|
| 0 | The secure hash standard provides the initial hash value. |
| 1 | The initial hash value is programmable. Field UALGO provides the SHA algorithm. The ALGO field of the ICM_RCFG structure member has no effect. |
Bit 9 – DUALBUFF Dual Input Buffer
| Value | Description |
|---|---|
| 0 | Dual Input Buffer mode is disabled. |
| 1 | Dual Input Buffer mode is enabled (better performances, higher bandwidth required on system bus). |
Bit 8 – ASCD Automatic Switch To Compare Digest
| Value | Description |
|---|---|
| 0 | Automatic monitoring mode is disabled. |
| 1 | The ICM passes through the Main List once to calculate the message digest of the monitored area. When WRAP = 1 in ICM_RCFG, the ICM begins monitoring. |
Bits 7:4 – BBC[3:0] Bus Burden Control
This field is used to control the burden of the ICM system bus. The number of system clock cycles between the end of the current processing and the next block transfer is set to 2BBC. Up to 32,768 cycles can be inserted.
Bit 2 – SLBDIS Secondary List Branching Disable
| Value | Description |
|---|---|
| 0 | Branching to the Secondary List is permitted. |
| 1 | Branching to the Secondary List is forbidden. The NEXT field of the ICM_RNEXT structure member has no effect and is always considered as zero. |
Bit 1 – EOMDIS End of Monitoring Disable
| Value | Description |
|---|---|
| 0 | End of Monitoring is permitted. |
| 1 | End of Monitoring is forbidden. The EOM bit of the ICM_RCFG structure member has no effect. |
Bit 0 – WBDIS Write Back Disable
When ASCD is set, WBDIS has no effect.
| Value | Description |
|---|---|
| 0 | Write Back operations are permitted. |
| 1 | Write Back operations are forbidden. Context register CDWBN bit is internally set to one and cannot be modified by a linked list element. ICM_RCFG.CDWBN has no effect. |