43.2 Embedded Characteristics
- Provides Serial Synchronous Communication Links Used in Audio and Telecom Applications
 - Contains an Independent Receiver and Transmitter and a Common Clock Divider
 - Interfaced with the DMA Controller (DMAC) to Reduce Processor Overhead
 - Offers a Configurable Frame Sync and Data Length
 - Receiver and Transmitter Can be Programmed to Start Automatically or on Detection of Different Events on the Frame Sync Signal
 - Receiver and Transmitter Include a Data Signal, a Clock Signal and a Frame Sync Signal