43.1 Description
The Synchronous Serial Controller (SSC) provides a synchronous communication link with external devices. It supports many serial synchronous communication protocols generally used in audio and telecommunications applications such as I2S, Short Frame Sync, Long Frame Sync, etc.
The SSC contains an independent receiver and transmitter and a common clock divider. The receiver and the transmitter each interface with three signals: the TD/RD signal for data, the TK/RK signal for the clock and the TF/RF signal for the Frame Sync. The transfers can be programmed to start automatically or on different events detected on the Frame Sync signal.
The SSC high-level of programmability and its use of DMA enable a continuous high bit rate data transfer without processor intervention.
Featuring connection to the DMA, the SSC enables interfacing with low processor overhead to:
- Codecs in Host or Client mode
 - DAC through dedicated serial interface, particularly I2S
 - Magnetic card reader