34.9.7 Reset Values of Timing Parameters
The following table provides the default value of timing parameters at reset.
| Parameter | Reset Value | Definition |
|---|---|---|
| SMC_SETUP | 0x01010101 | All setup timings are set to 1. |
| SMC_PULSE | 0x01010101 | All pulse timings are set to 1. |
| SMC_CYCLE | 0x00030003 | The read and write operations continue for 3 Host Clock cycles and provide one hold cycle. |
| WRITE_MODE | 1 | Write is controlled with NWE. |
| READ_MODE | 1 | Read is controlled with NRD. |