51.5.7 Fault Output
The AFEC has the Fault output connected to the FAULT input of PWM. See Fault Output and implementation of the PWM in the product.
The AFEC has the Fault output connected to the FAULT input of PWM. See Fault Output and implementation of the PWM in the product.