57.4.2 4/8/12 MHz RC Oscillator

The 4/8/12 MHz RC oscillator is calibrated in production. This calibration can be read through the Get CALIB bit command (refer to the Enhanced Embedded Flash Controller (EEFC)) and the frequency can be trimmed by software through the PMC.

Table 57-19. 4/8/12 RC Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
ACC44 MHz Total Accuracy(2)4 MHz output selected (see Note 1)-35–46%
4 MHz output selected at 25°C (see Notes 1, 3)-1.2–0.8%
ACC88 MHz Total Accuracy8 MHz output selected at 25°C (see Notes 1, 3)-1.2–0.8%
ACC1212 MHz Total Accuracy12 MHz output selected at 25°C (see Notes 1, 3)-1.6–0.8%
Temp dependency (see Note 3)–0.070.12%/°C
tSTARTStartup Time–––20µs
Note:
  1. Frequency range can be configured in the Supply Controller registers.
  2. Not trimmed from factory.
  3. After trimming at 25°C and VDDCORE = 1.2V.