57.4.5 XIN32 Clock Characteristics in Bypass Mode

Table 57-21. XIN32 Clock Characteristics in Bypass Mode
SymbolParameterConditionsMin.Typ.Max.Unit
1/(tCPXIN)XIN32 Clock Frequency(see Note)––44kHz
tCHXINXIN32 Clock High Half-period(see Note)15––ns
tCLXINXIN32 Clock Low Half-period(see Note)15––ns
VXIN_ILVXIN Input Low-level Voltage(see Note)Min of VIL for CLOCK pad–Max of VIL for CLOCK padV
VXIN_IHVXIN Input High-level Voltage(see Note)Min of VIH for CLOCK pad–Max of VIH for CLOCK padV
Note: These characteristics apply only when the 32.768 kHz crystal oscillator is in Bypass mode.