57.4.8 3 MHz-20 MHz XIN Clock Input Characteristics in Bypass Mode

Table 57-24. 3 MHz-20 MHz XIN Clock Input Characteristics in Bypass Mode
SymbolParameterConditionsMin.Typ.Max.Unit
1/(tCPXIN)XIN Clock Frequency(see Note 1)––20MHz
tCHXINXIN Clock High Half-period(see Note 1)25––ns
tCLXINXIN Clock Low Half-period(see Note 1)25––ns
VXIN_ILVXIN Input Low-level Voltage(see Note 1)Min of VIL for CLOCK pad–Max of VIL for CLOCK padV
VXIN_IHVXIN Input High-level Voltage(see Note 1)Min of VIH for CLOCK pad–Max of VIH for CLOCK padV
Note: 1.These characteristics are applicable only when the 3 MHz-20 MHz crystal oscillator is in Bypass mode.