57.4.3 32.768 kHz Crystal Oscillator Characteristics

SymbolParameterConditionsMin.Typ. Max. Unit
fOSC Operating FrequencyNormal mode with crystal –32.77 – kHz
tSTART Startup Time50 800 slow clock cycles0.9 –2.4 s
IDDONCurrent ConsumptionESR < 50 kOhmCCRYSTAL = 12.5 pF–440680nA
CCRYSTAL = 6 pF300650
ESR < 100 kOhmCCRYSTAL = 12.5 pF450650
CCRYSTAL = 6 pF 450750
CPARAInternal Parasitic Capacitance–0.40.50.6pF
Figure 57-9. 32.768 kHz Crystal Oscillator Schematics

CLEXT = 2 × (CCRYSTAL – CPARA – CPCB)

where CPCB is the capacitance of the printed circuit board (PCB) track layout from the crystal to the pin.