5.5.10 FIRStructInit
Description
FIRStructInit initializes the values of the parameters in an FIRStruct FIR Filter structure.
Prototype
void FIRStructInit (FIRStruct* filter, int numCoeffs, fractional* coeffsBase fractional* delayBase);
Arguments
| Parameters | Description |
|---|---|
|
filter |
Pointer to the FIRStruct filter structure |
|
numCoeffs |
Number of the filter coefficients (also M) |
|
coeffsBase |
Base address for the filter coefficients (also h) |
|
delayBase |
Base address for delay buffer |
Returns
None.
Remarks
See description of FIRStruct structure above.
Upon completion, FIRStructInit initializes the coeffsEnd and delayEnd pointers, accordingly. Also, the delay is set equal to delayBase.
Source File
- firinit_aa.s
Function Profile
| Device | Program Words | Cycles |
|---|---|---|
|
PIC32A |
8 |
26 |
System resource usage
- W0…W5 - used, not restored
- REPEAT instruction(s) usage – None