5.5.14 IIRLatticeInit
Description
IIRLatticeInit initializes to zero the delay values in an IIRLatticeStruct filter structure.
Prototype
void IIRLatticeInit(IIRLatticeStruct* filter);
Arguments
|
Parameters |
Description |
|---|---|
|
filter |
Pointer to the IIRLatticeStruct filter structure |
Returns
None.
Remarks
See description of IIRLattice function above.
Source File
- iirlatt_aa.s
Function Profile
| Device | Program Words | Cycles |
|---|---|---|
|
PIC32A |
5 |
24 + M |
System resource usage
- W0…W2 - used, not restored
- REPEAT instruction(s) usage – 1