5.5.2 FIR

Description

FIR applies an FIR filter to the sequence of source samples, places the results in the sequence of destination samples and updates the delay values.

Prototype

fractional* FIR (int numSamps, fractional* dstSamps, fractional* srcSamps, FIRStruct* filter);

Arguments

ParametersDescription

numSamps

Number of the input samples to filter (also N)

dstSamps

Pointer to the destination samples (also y)

srcSamps

Pointer to the source samples (also x)

filter

Pointer to the FIRStruct filter structure

Return

Pointer to the base address of the destination sample.

Remarks

Number of filter coefficients is M.

Coefficients, h[m], defined in 0 ≤ m < M, implemented as a circular increasing modulo buffer.

Delay, d[m], defined in 0 ≤ m < M, implemented as a circular increasing modulo buffer. The Delay vector must be placed in Y-Data space.

Source samples, x[n], defined in 0 ≤ n < N.

Destination samples, y[n], defined in 0 ≤ n < N.

(See also FIRStruct, FIRStructInit and FIRDelayInit.)

Source File

  • fir_aa.s

Cycle counts for PIC32A:

Source Vector SizeCycles if coefficients in X-memCycles if coefficients in P-mem

32

1222

3112

64

2376

6152

128

4676

12232

256

9288

24392

512

18500

48712

1024

36936

97352

2048

73796

194632

(*All values with numCoeffs = 32)

System resource usage

  • W0…W7 - used, not restored
  • ACCA - used, not restored
  • CORCON - saved, used, restored
  • MODCON - saved, used, restored
  • XMODSTRT - saved, used, restored
  • XMODEND - saved, used, restored
  • YMODSTRT - saved, used, restored
  • YMODEND - saved, used, restored
  • REPEAT instruction(s) usage – 1