6.4.1 BitReverseComplex
Description
BitReverseComplex reorganizes, in place, the elements of a complex vector in bit-reverse order.
Prototype
fractcomplex* BitReverseComplex (int log2N, fractcomplex* srcCV);
Arguments
|
Parameters |
Description |
|---|---|
|
log2N |
Base 2 logarithm of N (N = number of complex elements in source vector) |
|
srcCV |
Pointer to source complex vector |
Returns
Pointer to the base address of the source complex vector.
Remarks
N must be an integer power of 2.
The srcCV vector must be allocated at a modulo alignment of N.
This function operates in place.
Source File
- bitrev_aa.s
Function Profile
| Program Words | PIC32A |
| 18 |
|
Cycle count |
Transform Size |
PIC32A |
|
32 |
306 | |
|
64 |
594 | |
|
128 |
1154 | |
|
256 |
2306 | |
|
512 |
4578 | |
|
1024 |
9186 | |
|
2048 |
18338 |
System resource usage
- W0..W6 - used, not restored
- XBREV - saved, used, restored
- MODCON - saved, used, restored
- REPEAT instruction usage – None