3.1.4.2 System Design

  • [AoU-02]: The System Integrator shall design the system in a way that all absolute maximum ratings specified in the device data sheet are not exceeded. [EOR][END]
  • [AoU-03]: The System Integrator shall design the system in a way that all electrical characteristics specified in the device data sheet are within the specified operating range. [EOR][END]