3.1.4.3 Monitoring of Failure Events

The device contains many status indicators that can be utilized to increase the visibility into device start-up failures and and failures of input clock signals to the device. Refer to the device data sheet for details.