28.2.46 __builtin_mod_3216
Description
Perform a mixed mode integer modulus.
Prototype
int16_t __builtin_mod_3216(const int32_t x, const int16_t y);
Arguments
x – numerator
y – denominator
Return Value
Returns x%y if the
result is in bounds of a 16-bit signed result.
Machine Instruction
divs.l
Error Messages
None.