28.2.77 __builtin_udivmod_3216

Description:

Perform a mixed mode unsigned divide, returning the result and the remainder. 

Prototype:

uint16_t __builtin_udivmod_3216(const uint32_t x, const uint16_t y, uint16_t *remainder);

Arguments

x - numerator

y - denominator

remainder  - location to store the remainder result

Return Value

The function returns x/y  and writes the result of x%y to the storage referenced by remainder.

Machine Instruction

divu.l

Error Messages

None.