28.2.53 __builtin_mulss_16

Description

Widening 16-bit signed multiply.

Prototype:

int32_t __builtin_mulss_16(int16_t x, int16_t y);

Arguments

x - left hand side of the multiply

y - right hand side of the multiply

Return Value

Returns a full 32-bit result of x*y.

Machine Instruction

mulss.w

Error Messages

None.