28.2.61 __builtin_pwrsav
Description
Enables/disables power saving modes, for devices that support this feature.
Prototype
void __builtin_pwrsav(uint32_t p);
Argument
p - 1 = enable, 0 =
disable
Return Value
None
Machine Instruction
pwrsav
Error Messages
None