28.2.63 __builtin_sac_16
Description
Extract a possibly shifted accumulator value into a 16-bit value.
Example:
int16_t result;
volatile register int Accum asm("A");
result = __builtin_sac_16(result,0);Prototype
int16_t __builtin_sac_16(int Accum, int16_t shift);Arguments
Accum - accumulator to extract
shift - literal amount to shift the accumulator, negative
values represent a left shift
Return Value
The accumulator is shifted by shift bits and truncated.
Machine Instruction
sacError Messages
An error message is produced if shift is not a literal
value.
An error message is produced if shift is not in range.