28.2.80 __builtin_write_ACCL

Description

Write a value to the low part of an accumulator.  If loading the entire accumulator, __builtin_lac  or __builtin_write_ACCH should be executed first.

Example:

volatile register int Accum asm("A");
int value;
 
Accum = __builtin_write_ACCL(value);

Prototype

int __builtin_write_ACCL(int value);

Arguments

value  - value to write

Return Value

Accumulator is updated by writing to the low part of the accumulator.

Machine Instruction

llac.l

Error Messages

None.