1.3.5.1.9 PRIME_API_GetPrime13API Function
C
void PRIME_API_GetPrime13API(const PRIME_API **pPrimeApi);
Summary
Gets the PRIME API location for PRIME Library v1.3.
Description
This routine gets the PRIME API location for PRIME Library v1.3 in a dual application.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pPrimeApi |
Pointer to PRIME Library v1.3 |
Returns
None.
Example
const PRIME_API *gPrimeApi;
SRV_STORAGE_PRIME_MODE_INFO_CONFIG boardInfo;
SRV_STORAGE_GetConfigInfo(SRV_STORAGE_TYPE_MODE_PRIME, (uint8_t)sizeof(boardInfo), (void *)&boardInfo);
switch (boardInfo.primeVersion)
{
case PRIME_VERSION_1_3:
PRIME_API_GetPrime13API(&gPrimeApi);
break;
case PRIME_VERSION_1_4:
default:
PRIME_API_GetPrime14API(&gPrimeApi);
break;
}
if (gPrimeApi->Status() == SYS_STATUS_READY)
{
...
};
Remarks
None.