1.3.5.1.1 PRIME_API_INIT Struct
C
typedef struct
{
/* HAL API pointer */
const HAL_API *halApi;
/* PAL index from configuration */
uint8_t palIndex;
/* USI port for Management Plane */
uint8_t mngPlaneUsiPort;
} PRIME_API_INIT;
Summary
Initialization data for PRIME API to be provided on Initialize routine.
Description
Defines application data required in the PRIME library.
Remarks
None.