1.3.5.1.12 PRIME_HAL_WRP_Configure Function
C
void PRIME_HAL_WRP_Configure(const HAL_API *pHalApi);
Summary
Configure the wrapper between the PRIME Library and the external resources.
Description
This routine configures the wrapper between the PRIME Library and the external resources through the HAL API.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pHalApi | Pointer to HAL API |
Returns
None.
Example
extern const HAL_API primeHalAPI;
PRIME_HAL_WRP_Configure(&primeHalAPI);
Remarks
None.