1.3.5.1.2 PRIME_API_INITIALIZE Function Pointer
C
typedef void (*PRIME_API_INITIALIZE)(PRIME_API_INIT *init, bool isRestart,
uint8_t primeVersion);
Summary
Function pointer to initialize the PRIME stack.
Description
This function pointer is used to initialize the PRIME stack.
Remarks
None.