1.5.5.4.23 SRV_FU_DataWrite Function

C

void SRV_FU_DataWrite(uint32_t address, uint8_t *buffer, uint16_t size);

Summary

Writes image in memory.

Description

This function is used to write the image in memory.

Parameters

ParametersDescription
addressImage address to write
bufferPointer to the buffer to store the information
sizeNumber of bytes to write

Returns

None.

Example

    uint32_t image[100];
    SRV_FU_DataWrite(0x100, &image, sizeof(image));
    

Remarks

This function is called by the PRIME stack.